Installation and Maintenance of Sealing Fittings
20:00
This video demonstrates the installation and maintenance of sealing fittings with a variety of different fittings and what needs to be done to ensure they are properly installed and maintained. Conduit sealing fittings that provide ventilation in enclosures, prevent accumulation of moisture in electrical systems, and prevent the passage of gases, vapors, and flames through conduit runs into other portions of an electrical installation. 1:00 Crouse-Hinds sealing fittings 1:20 Construction of conduit system 1:50 Tools needed to complete the job 5:30 Ensure integrity of Crouse-Hinds sealing fittings 7:12 Install EYS fittings horizontally or vertically 7:50 Install EZS angle seals 8:04 Install EYD drain fitting 10:10 How to inspect sealing fittings 11:35 Installation and maintenance for EYSR retrofit sealing fittings
This video demonstrates the installation and maintenance of sealing fittings with a variety of different fittings and what needs to be done to ensure they are properly installed and maintained. Conduit sealing fittings that provide ventilation in enclosures, prevent accumulation of moisture in electrical systems, and prevent the passage of gases, vapors, and flames through conduit runs into other portions of an electrical installation. 1:00 Crouse-Hinds sealing fittings 1:20 Construction of conduit system 1:50 Tools needed to complete the job 5:30 Ensure integrity of Crouse-Hinds sealing fittings 7:12 Install EYS fittings horizontally or vertically 7:50 Install EZS angle seals 8:04 Install EYD drain fitting 10:10 How to inspect sealing fittings 11:35 Installation and maintenance for EYSR retrofit sealing fittings
Crouse-Hinds series Similar Videos
-
Crouse-Hinds series AGP17 ATEX and IECEx Explosion-protected Panelboards
2:47
AGP17 ATEX and IECEx explosion-protected distribution boards are designed for MCB distribution of lighting circuits, heating circuits and socket distribution in Zone 1, 2, 21 and 22 hazardous areas.
-
Medium voltage drives and synchronous transfer control
15:52
In this video we discuss medium voltage drives and illustrate the synchronous transfer system in various applications.
-
Pauluhn™ DLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Pauluhn™ DLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.